Gas Control Manager

Product Description

Gas Control Manager provides an easy-to-use solution to manage your control and logic requirements. Its configurable interface allows for less time spent on custom programming, and more productivity from your technicians. Gas Control Manager is exclusively available for the ROC800 and FloBoss™107 and its three primary functions are EFM Applications, Cause and Effect and Flow Summation.

Documents & Drawings

Features

  • Nomination control
  • Odorization control
  • Outputting a 4-20ma signal proportional to an input or calculation
  • Total meter accumulators for volume/energy that can be reset
  • Run switching for up to 4 meter runs
  • Configuration of the ROC800 and FloBoss devices to do logical operations without writing FSTs