Emerson-P-ControlWave EFM

ControlWave® EFM (Discontinued)

Product Description

ControlWave EFM is a discontinued product as of October 1, 2017. Please refer to the Documents and Drawings section below to locate important product information or visit our SupportNet customer portal by clicking on the 'Access Portal' button below. For information on alternative products, please click on the 'View Compatibility' button below to visit the FB2200 Field-Mount Flow Computer page.

Documents & Drawings

Features

  • The ControlWave EFM is a discontinued product as of October 1, 2017. Please refer to the product datasheet for additional product details, including features and specifications.
  • Monitor and control of an entire well site, including the well head, meter, separator, compressor, etc. artificial lift and production optimization, (e.g. injection control, plunger lift)
  • Multiple-run M&R station automation - flow measurement, run switching, flow/pressure control, control of odorizers and samplers, communication with a chromatograph, and communication on multiple networks
  • Smart transducers for DP, pressure and temperature have been selected and integrated
  • Solar power system engineering and sizing are done
  • Package design, layout and assembly are complete
  • Class I, Division 2 approval has been obtained at the instrument level to eliminate underwriting hassles
  • An application program for 1 - 4 run measurement is built-in