Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
The DeltaV™ power supply suite provides power to the system electronics and to the field. DeltaV system power supplies offer you the most efficient and reliable power solution for your money. This is all the power required for your DeltaV system.
12 A peak maximum for 5 ms over 12 VDC input range (excluding 12 VDC output), 20 A peak maximum for 5 ms over 24 VDC input range (including 12 VDC output)
Output power rating ('-40 to 60 °C)
+12 VDC at 13 A (12 VDC Input), '+12 VDC at 8.0 A (24 VDC Input), '+5 VDC at 2.0 A, '+3.3 VDC at 2.0 A, (10 W total for combined outputs of '+5 VDC and '+3.3 VDC)
Output Power Rating (60 to 70 C)
+12 VDC at 10 A (12 VDC Input), +12 VDC at 6.0 A (24 VDC Input), +5 VDC at 2.0 A, +3.3 VDC at 2.0 A, BM26(10 W total for combined outputs of +5 VDC and +3.3 VDC)
Input protection
Internally fused, non-replaceable
Overvoltage protection
Output protected at 110% to 120%
Hold-up time
Output: remains within 5% of nominal at full load and minimum input voltage for 5 ms (excluding 12 VDC current with 12 VDC input)
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.