AVENTICS™ Rod clevis, Series PM6 1822122033

Product Description

CM2-PM6-M012-M2-A

Specifications

For series
for ball eye rod end AP6
For series
AP6
Swivel bearing Ø
16 mm
Housing material
Steel
Surface housing
galvanized