Branson-P-GVX-3R Clean Vibration Technology Welder

Branson GVX-3R

Product Description

The GVX-3R is the user-configurable GVX-3 base, with Clean Vibration Technology included.

Specifications

Head Drive Power Rating
30 kW
Lift Table Max Speed
300 mm/s
Actuation
Servo
Certifications
Designed to CE, ISO, and ANSI norms
Communication Protocol
CANOpen
Cooling System
Air cooled
Data Interface
USB (qty 4), Ethernet

Features

  • The ability to maximize configurability to best suit your current and future application needs
  • Available major options packages allow you to tailor a machine: Head Power, Force, Speed, Weld Precision, Quick Tool Change, Acuoustic Noise Reduction, and Clean Vibration Technology Packages.
  • Servo actuation offers reduced maintenance, increased uptime, and around 35% less energy use than similar hydraulic machines.
  • Local, rapid-response technical expertise and repair service supported by Branson’s worldwide network of facilities
  • Equipped with infrared pre-heat, for applications requiring clean welds with minimized particulates, flash, or other visible contaminants.