Bettis VBL Volume Booster

Product Description

Used in conjunction with a positioner on a throttling control valve to increase stroking speed

Features

  • Used in conjunction with a positioner on a throttling control valve

Specifications

Product Type
Actuator Accessories
Certifications
This product is only intended for use in large-scale fixed installations excluded from the scope of Directive 2011/65/EU on the restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).
Control Type
On/Off
Valve Type
Ball, butterfly, plug, triple offset