AVENTICS Series TU1 offers a broad range of plastic materials and colours to fit with your tubing application and easily identify your pneumatic circuit. TU1 Tubing are suitable for dynamic laying and offers a wide range of working environments including versions for the food industry.
Wall thickness
|
1 mm
|
Length
|
100 m
|
Pipe material
|
Polytetrafluorethylene
|
Max. working pressure at 20°C
|
12 bar
|
availability
|
|
Wall thickness
|
2 mm
|
Length
|
25 m
|
Pipe material
|
Polyester polyurethane
|
Max. working pressure at 20°C
|
10 bar
|
availability
|
|
Wall thickness
|
2.5 mm
|
Length
|
25 m
|
Pipe material
|
Polyester polyurethane
|
Max. working pressure at 20°C
|
10 bar
|
availability
|
|
Wall thickness
|
2.5 mm
|
Length
|
100 m
|
Pipe material
|
Polyester polyurethane
|
Max. working pressure at 20°C
|
10 bar
|
availability
|
|
Wall thickness
|
2 mm
|
Length
|
25 m
|
Pipe material
|
Polyester polyurethane
|
Max. working pressure at 20°C
|
10 bar
|
availability
|
|
Wall thickness
|
2 mm
|
Length
|
100 m
|
Pipe material
|
Polyester polyurethane
|
Max. working pressure at 20°C
|
10 bar
|
availability
|
|
Wall thickness
|
2.5 mm
|
Length
|
25 m
|
Pipe material
|
Polyester polyurethane
|
Max. working pressure at 20°C
|
10 bar
|
availability
|
|
Wall thickness
|
2.5 mm
|
Length
|
100 m
|
Pipe material
|
Polyester polyurethane
|
Max. working pressure at 20°C
|
10 bar
|
availability
|
|
Wall thickness
|
2 mm
|
Length
|
25 m
|
Pipe material
|
Polyester polyurethane
|
Max. working pressure at 20°C
|
10 bar
|
availability
|
|
Wall thickness
|
2.5 mm
|
Length
|
25 m
|
Pipe material
|
Polyester polyurethane
|
Max. working pressure at 20°C
|
10 bar
|
availability
|
|
Industry
|
Industrial
|
Accessory Type
|
Pipe cutter
|
Product Series
|
Tube Accessories
|
Quickship Available
|
|
availability
|
Same Day
|
Industry
|
Industrial
|
Accessory Type
|
Pipe cutter
|
Product Series
|
Tube Accessories
|
Quickship Available
|
|
availability
|
|
Industry
|
Industrial
|
Accessory Type
|
Pipe cutter
|
Product Series
|
Tube-Accessories
|
Quickship Available
|
|
availability
|
|
By selecting a new country/region, product(s) may be unavailable and items in your shopping cart will be removed. Please contact us for assistance.
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.