No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
AVENTICS-R432039318

AVENTICS™ Rolling bellow, series BRB - inch R432039318

Product Description

The AVENTICS Series BRB cylinders are the cost-optimized variant for lower loads. They are hose rolling lobe air actuators with plastic connecting parts and bellows made of chloroprene elastomer. The Series BRB is distinguished by its lightweight and virtually constant force output over the stroke range.

Specifications

Stroke Length
1.3 mm
Functional principle
Single-acting, retracted without pressure
Min to Max Force
620 N - 1070 N
Port Size
1/8 NPT
Compressed air connection
1/8 NPT
Max Working Pressure
8 bar
Min to Max Ambient temperature
-30 °C - 90 °C
Working pressure min.
0 bar

Features

  • Lightweight and easy to assemble
  • Nearly constant force output over the stroke range
  • Flexible rolling bellow actuator made of chloroprene rubber (CR), with plastic plates
  • Three different design types for optimal use

Documents & Drawings