No image available
No image available
Your request is being processed.
AVENTICS-R432000081

AVENTICS™ QR1-S-RIW standard series R432000081

Product Description

QR1-S-RIW-D038-N014

Specifications

Fitting type
Swivel banjo connection 1-fold, with internal thread
Compressed air connection type
External thread
Port G
1/4 NPT
Compressed air connection type 2
push-in fitting
Port D
Ø 3/8
Compressed air connection type 3
Internal thread
Type
QR1-S-RIW
Working pressure min.
-0.95 bar
Working pressure max
10 bar
Min. ambient temperature
0 °C
Max. ambient temperature
60 °C
Weight
0.041 kg
Housing material
Polybutyleneterephthalate
Seal material
Acrylonitrile butadiene rubber
Material tooth lock washer
Stainless Steel
Material release ring
Polyoxymethylene
Material release ring holder
Die cast zinc, Brass
Material thread
Brass

Features

  • Qn = 60 l/min .. 875 l/min

Documents & Drawings