AVENTICS™ 3/2-directional valve, Series A-Pilotair® R431003360

Product Description

PILOTAIR-2-HA-2F

Specifications

Activation
Manual
Nominal flow Qn
1308.72 l/min
Compressed air connection output
Ø 1/4″
Working pressure min.
0 bar
Working pressure max
13.7 bar
Manual override
with detent
Sealing principle
Soft Seal
Type
Poppet valve
Type
2-HA-2F
Control pressure min.
0 bar
Control pressure max.
17.3 bar
Min. ambient temperature
-40 °C
Max. ambient temperature
71 °C
Min. medium temperature
-40 °C
Max. medium temperature
71 °C
Medium
Compressed air
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
1 mg/m³
Max. particle size
50 µm
Compressed air connection input
Ø 1/4″
Weight
0.91 kg
Housing material
Die-cast aluminum

Features

  • Qn = 1308.72 l/min
  • Mechanically or manually operated