AVENTICS-R431002626

AVENTICS™ Series H-Controlair® R431002626

Product Description

CONTROLAIR-H-3-(0-65)-LB-SPR

Specifications

Type
Poppet valve
Actuating element
Roller
Type
H-3
Compressed air connection input
1/4 NPT
Compressed air connection output
1/4 NPT
Working pressure min.
0.1 bar
Working pressure max
14 bar
Regulation range min.
0.1 bar
Regulation range max.
4.5 bar
Min. ambient temperature
-40 °C
Max. ambient temperature
70 °C
Min. medium temperature
-40 °C
Max. medium temperature
70 °C
Medium
Compressed air
Nominal flow Qn
900 l/min
Hysteresis
< 0,1 bar
Weight
2.3 kg
Housing material
Die-cast aluminum
Seal material
Acrylonitrile butadiene rubber

Documents & Drawings