No image available
No image available
Your request is being processed.
AVENTICS-R422101153

AVENTICS™ 5/2-directional valve, Series TC08 - inch R422101153

Product Description

TC08-5/2XX-AR-024DC-E-FORM_C-NPTF-VTS

Specifications

Activation
Electrically
Nominal flow Qn
800 l/min
Switching principle
5/2-Directional valve with air spring return
Compressed air connection output
1/8-27 NPTF
Working pressure min.
-0.9 bar
Working pressure max
10 bar
DC operating voltage
24 V
Voltage tolerance DC
-10% / +10%
Manual override
with detent
Electrical connection type
Plug
Electrical connection size
ISO 15217, form C
Actuating control
Single Solenoid
Sealing principle
Soft Seal
Pilot
External
Pilot valve width
15 mm
Valve type
Spool valve, positive overlapping
Connection type
Pipe connection, Plate connection
Return
with air spring return
Blocking principle
Plate principle
Can be assembled into blocks
Can be assembled into blocks
Control pressure min.
2.5 bar
Control pressure max.
10 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Min. medium temperature
-10 °C

Documents & Drawings