No image available
No image available
Your request is being processed.
AVENTICS-R422003730

AVENTICS™ 3/2-directional valve, Dual valve, IS12-PD series, size 2 R422003730

Product Description

DUAL VALVE-IS12-PD-GR2-024DC-M12-I

Specifications

Compressed air connection output
G 1/2
Working pressure min.
3 bar
Working pressure max
10 bar
DC operating voltage
24 V
Voltage tolerance DC
-10% / +10%
Manual override
with detent
Electrical connection type
Plug
Electrical connection size
M12
Actuating control
Single Solenoid
Sealing principle
Soft Seal
Pilot
Internal
Standards
ISO 13849-1
Pilot valve width
30 mm
Valve type
Spool valve
Blocking principle
Double base plate principle
Connection type
Plate connection
Return
With spring return
Compressed air connection input
G 1/2
Compressed air connection, exhaust
G 1/2
Compressed air connection pilot input
Base plate DIN ISO 5599 size 2
Compressed air connection pilot exhaust
Base plate DIN ISO 5599 size 2
Power consumption DC
4.5 W
Control pressure min.
3 bar
Control pressure max.
10 bar
Min. ambient temperature
-10 °C

Features

  • Integrated spool position detection with electronic proximity sensor
  • With internal or external pilot air, optional manual override
  • The dual valve is a safety component in accordance with the Machinery Directive 2006/42/EC and permits usage in categories 3 and 4 in accordance with ISO 13849-1 to achieve a control system performance level (PL) of up to PL = e.

Documents & Drawings