AVENTICS-R413000283

AVENTICS™ Flexible coupling form B, Series GU3 R413000283

Product Description

020

Specifications

Thread size
M8
Housing material
Stainless Steel
Screws material
Steel

Documents & Drawings