No image available
No image available
Your request is being processed.
AVENTICS-R412026337

AVENTICS™ Safety coupling, Series CP2 R412026337

Product Description

CP2-S-NW7,4-G014-EX

Specifications

Port G
G 1/4
Compressed air connection type
External thread
Nominal width NW
7.4 mm
Nominal flow Qn
1800 l/min
Working pressure min.
0 bar
Working pressure max
16 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
100 °C
Min. medium temperature
-20 °C
Max. medium temperature
100 °C
Medium
Neutral gases, Compressed air
Delivery unit
1 piece
Weight per piece
0.123 kg
Housing material
Aluminum
Seal material
caoutchouc/butadiene caoutchouc
Material connector
Steel

Features

  • 360° rotatable - even under pressure
  • 1,800 Nl/min
  • -20 °C to +100 °C
  • ISO 4414 & DIN EN 983
  • Silicone free

Documents & Drawings