AVENTICS™ Sensor, Series SC4 R412026162

Product Description

SC4-PN-K03U-030

Specifications

Direct mounting for series
MSC, RTC, GPC, TWC, MSN, PRA, UPG, SSI
Slot width
4 mm C-slot
Cable
with cable
Type of contact
electronic PNP
Nominal current, actuated state
< 10 mA
Quiescent current (without load)
< 4 mA
Hysteresis
0,4 mT
Certificates
cULus, UL (Underwriters Laboratories), CE declaration of conformity
Protection class
IP65, IP67
Min. ambient temperature
-30 °C
Max. ambient temperature
80 °C
Voltage drop U at Imax
≤ 2,5 V
DC switching current, max.
0.1 A
Max. switching frequency
1000 Hz
Switching point precision
±0,1 mT
Switching logic
NO (make contact)
LED status display
Yellow
Electrical connection
open cable ends
Number of poles
3-pin
Operating voltage DC, min.
10 V DC
Operating voltage DC, max.
30 V DC
Short circuit resistance
Protected against polarity reversal
Shock resistance
30 g / 11 ms
Vibration resistance
10 - 55 Hz, 1 mm
Cable length L
3 m

Features

  • 4 mm C-slot
  • Type of contact: PNP, NPN
  • UL certification