No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
AVENTICS-R412020630

AVENTICS™ Multipole plug, series CON-MP R412020630

Product Description

CON-MP-MA-DSUB-25-0500-PVC-FA-DSUB-25

Specifications

Type
Multipole
Cable
with cable
Operating voltage AC max.
24 V DC
Electrical connection 1
Plug
Electrical connection 1
D-Sub
Electrical connection 1
25-pin
Cable exit
angled
Cable exit angle
90°
Electrical connection 2
Socket
Electrical connection 2
D-Sub
Electrical connection 2
25-pin
Cable exit
angled
Cable exit angle
90°
Number of wires
25
Shielding
unshielded
Cable length
0.5 m
Certificates
UL (Underwriters Laboratories)
Protection class
IP67
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Max. current
3 A
Wire cross-section
0.2 mm²
Cable-Ø
8.5 mm
Weight
0.19 kg
Housing material
Thermoplastic elastomer

Features

  • Multipol plug connectors with connected cable
  • Valve system control, D-Sub plug

Documents & Drawings