AVENTICS™ Industrial shock absorber, Series SA1-MC R412010291

Product Description

SA1-MC-M012-010-SO-H-N

Specifications

Type
SA1-MC
Mounting thread
M12x1
Stroke
10 mm
Max. energy absorption/stroke
14 Nm
Max. energy absorption/hour
30000 Nm
Cushioning
self-compensating
Medium
Oil
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Effective mass me min.
0.5 kg
Effective mass me max.
1.8 kg
Return spring force min.
3.5 N
Return spring force max.
7 N
Mounting
Lock nut
Weight
0.036 kg
Material cylinder tube
Steel
Material piston rod
Stainless Steel
Material sealing for piston rod
Acrylonitrile butadiene rubber
Material stop
Polyurethane, Steel
Material lock nut
Steel

Features

  • Wide product range
  • High energy absorption and extended life time
  • Improved surface protection against corrosion
  • Integrated end stop