No image available
No image available
Your request is being processed.
AVENTICS-R412009266

AVENTICS™ 3/2-directional valve, electrically operated, Series AS5-SOV R412009266

Product Description

AS5-SOV-G034-110

Specifications

Activation
Electrically
Nominal flow Qn
12500 l/min
Compressed air connection
G 3/4
Working pressure min.
2.5 bar
Working pressure max
10 bar
Operational voltage AC at 50 Hz
110 V
Operational voltage AC at 60 Hz
110 V
Sealing principle
soft seal
Connection type
Pipe connection
Parts
3/2-directional valve
Can be assembled into blocks
Can be assembled into blocks
basic valve with electrical connector
Basic valve with pilot valve
Type
Poppet valve
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Medium
Compressed air, Neutral gases
Max. particle size
5 µm
Compressed air connection, exhaust
G 1/2
Nominal flow Qn 1 to 2
12500 l/min
Nominal flow Qn 2 to 3
3700 l/min
Operating voltage
110 V AC
Holding power AC 50 Hz
1.6 VA
Holding power AC 60 Hz
1.4 VA
Switch-on power AC 50 Hz
2.2 VA
Switch-on power AC 60 Hz
1.6 VA

Features

  • This modular versatile series allows to combine a huge range of different functions
  • The compact dimensions save space
  • Reduced energy consumption
  • Lightweight
  • Easy-to-use design
  • Reliable and safe due to dedicated safety components
  • Simple assembly and low maintenance efforts

Documents & Drawings