No image available
No image available
Your request is being processed.
AVENTICS-R412007079

AVENTICS™ Diaphragm-type dryer, Series AS3-ADD R412007079

Product Description

AS3-ADD-G012-SSN-500

Specifications

Parts
Diaphragm-type dryer
Type
Diaphragm-type dryer
Mounting orientation
vertical
Port
G 1/2
Nominal flow Qn
500 l/min
Recommended pre-filtering µm
5 µm, 0.01 µm
Filter element
not exchangeable
Min. working pressure
4 bar
Max. working pressure
12.5 bar
Min. ambient temperature
2 °C
Max. ambient temperature
50 °C
Medium
Compressed air, Neutral gases
Weight
3.26 kg
Housing
Polyamide
Front plate
Acrylonitrile butadiene styrene
Seal
Acrylonitrile butadiene rubber
Threaded bushing
Die cast zinc
Reservoir
Aluminum

Features

  • This modular versatile series allows to combine a huge range of different functions
  • The compact dimensions save space
  • Reduced energy consumption
  • Lightweight
  • Easy-to-use design
  • Reliable and safe due to dedicated safety components
  • Simple assembly and low maintenance efforts

Documents & Drawings