AVENTICS™ Series CMS R412000871

Product Description

CMS-B-8DI-4M12

Specifications

Version
I/O module, active
I/O module version
Digital inputs
Number of I/O connections
4
Fieldbus design
B-design
Note
M8x1, M12x1
Min. ambient temperature
0 °C
Max. ambient temperature
50 °C
Operational voltage electronics
24 V DC
Protection class
IP65
Signal connection
Socket (female)
Signal connection
M12
Signal connection
5-pin
Signal connection
A-coded
Weight
0.47 kg
Housing material
Die-cast aluminum

Features

  • Distributed Fieldbus systems
  • Easy switch between Fieldbus protocols by changing only the bus node
  • Control of LP, HF series valve systems, E/P pressure regulators, I/O-modules possible
  • Channel diagnosis for fast failure analysis
  • Hybrid cable with integrated power for easy and fast installation

Documents & Drawings