No image available
No image available
Your request is being processed.
AVENTICS-R402004227

AVENTICS™ Sensor mounting, Series ST4 R402004227

Product Description

SENSOR ST4 CKP25-32

Specifications

For series
CKP
Housing material
Aluminum
Weight
0.034 kg

Features

  • Installation of sensors on various cylinder series

Documents & Drawings