No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
AVENTICS-7350150000

AVENTICS™ Series EBP 7350150000

Product Description

EBP-PT-05-NN-N-N-NN-G018-G018-G018

Specifications

Activation
Pneumatically
Nozzle Ø
0.5 mm
Working pressure min.
2 bar
Working pressure max
6 bar
Min. ambient temperature
0 °C
Max. ambient temperature
50 °C
Min. medium temperature
0 °C
Max. medium temperature
60 °C
Medium
Compressed air
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
1 mg/m³
Max. particle size
5 µm
Max. suction capacity
6.4 l/min
Air consumption at p.opt.
15.5 l/min
Max. vacuum level at p.opt
82 %
Weight
0.06 kg
Housing material
Aluminum
Seal material
Acrylonitrile butadiene rubber
Nozzle material
Brass

Features

  • Pneumatic control

Documents & Drawings