AVENTICS-5763510210

AVENTICS™ 5/2-directional valve, Series CD01-PA 5763510210

Product Description

CD01 - 5/2AR - 012DC

B10

Specifications

Nominal flow Qn
1010 l/min
Switching principle
5/2
Compressed air connection output
base plate DIN ISO 15407-1
Working pressure min.
3 bar
Working pressure max
10 bar
DC operating voltage
12 V
Voltage tolerance DC
-10% / +10%
Manual override
with detent
Electrical connection type
Plug
Electrical connection size
EN 175301-803, form C
Actuating control
Single Solenoid
Sealing principle
Soft Seal
Pilot
Internal
Certificates
Free of substances that impair surface wetting in the coating process
Standards
ISO 15407-1
Pilot valve width
26 mm
Valve type
Spool valve, positive overlapping
Connection type
Plate connection
Return
with air spring return
Compressed air connection input
base plate DIN ISO 15407-1
Compressed air connection, exhaust
base plate DIN ISO 15407-1
Compressed air connection pilot input
base plate DIN ISO 15407-1
Compressed air connection pilot exhaust
base plate DIN ISO 15407-1
Power consumption DC
1.6 W
Frame size
26 mm

Features

  • Standardized valve system with size of 26 mm
  • High flexibility and functionality
  • Easy and flexible custom specific configurations via online configurator
  • Pressure range of up to 16 bar
  • A combination with Series CD02-AL possible

Documents & Drawings