No image available
No image available
Your request is being processed.
AVENTICS-3530200300

AVENTICS™ Pressure gauge 3530200300

Product Description

(0-10) BAR PSI D27

Specifications

Pressure gauge version
Bourdon tube pressure gauge, Back port
Compressed air connection
Ø 6
Nominal diameter
28 mm
Range of application min.
0 bar
Range of application max.
10 bar
Display range min.
0 bar
Display range max.
10 bar
Working pressure min.
0 bar
Working pressure max
10 bar
Min. ambient temperature
-15 °C
Max. ambient temperature
80 °C
Medium
Compressed air
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³
Max. particle size
50 µm
Background color
White
Main scale unit (outside)
bar
Main scale color (outside)
Black
Secondary scale unit (inside)
psi
Secondary scale color (inside)
Red
Pointer color
Black
Weight
0.016 kg
Housing material
Polyamide

Features

  • Clearly visible pressure indicators in different sizes and versions
  • Gauges available with or without adjustable work area display
  • Special gauges available like glycerine filled gauges or stainless-steel housing

Documents & Drawings