AVENTICS-1834484105

AVENTICS™ Valve plug connector, series CON-VPP, Form B, 115/230 V AC/DC, LED 1834484105

Product Description

CON-VP-F_B-2+E-RD-V-SCREW

Specifications

Type
Valve plugs
Connection type
Screws
min. suitable cable Ø
4 mm
max. suitable cable Ø
8 mm
Shielding
EN 175301-803, form B, unshielded
Certificates
CE declaration of conformity, UKCA
with LED
Red
Min. ambient temperature
-40 °C
Max. ambient temperature
90 °C
Max. current
1.5 A
Protection class
IP67
Protective circuit
Varistor
Operational↩voltage
115 V AC/DC
Electrical connection 1, type
Socket
Electrical connection 1, thread size
EN 175301-803, form B
Electrical connection 1, number of poles
2+E
Cable exit
angled
Cable exit angle
90°
Mounting screw tightening torque
0.4 Nm
Housing material
Polyamide
Seal material
Silicone caoutchouc

Features

  • Valve plug connectors for self-assembly
  • With/without protective circuit/LED

Documents & Drawings