AVENTICS-1834484083

AVENTICS™ Round plug connector, Series CON-RD 1834484083

Product Description

CON-RD-FS-SNAP8-3-5000-PUR-OW-3

Specifications

Type
Round plug connectors
Cable
with cable
Max. operating voltage AC
48 V DC
Max. operating voltage DC
48 V AC
Electrical connection 1, type
Socket
Electrical connection 1, thread size
Snap Ø8
Electrical connection 1, number of poles
3-pin
Cable exit 1
straight
Cable exit angle
180°
Electrical connection 2, type
open cable ends
Number of wires
3
Shielding
unshielded
Cable length
5 m
Protection class
IP65
Min. ambient temperature
-25 °C
Max. ambient temperature
70 °C
Max. current
4 A
Wire cross-section
0.25 mm²
Cable-Ø
4.5 mm
Weight
0.137 kg
Housing material
Polyurethane
Material cable sheath
Polyurethane

Features

  • Round plug connectors with connected cable
  • M8x1, M12x1, M23, 7/8"
  • Y cable

Documents & Drawings