AVENTICS-1827001603

AVENTICS™ Bearing brackets MT4, MT5, MT6, Series AT4 1827001603

Product Description

CM1-AT4-032-M1-A

Specifications

Version
for trunnion mounting MT4, MT5, MT6
For series
CCI, CCL-IC, ICL, KPZ, PRA/TRB
Standardization
ISO 15552
Piston diameter
20 mm, 25 mm, 32 mm
Swivel bearing Ø
12 mm
Scope of delivery
2 piece
Housing material
Steel
Material guide bushing
Sintered bronze

Documents & Drawings