AVENTICS-1827001594

AVENTICS™ Clevis mounting, Series AB6 1827001594

Product Description

CM1-AB6-040-FO-AL-ISO15552

Specifications

Standardization
ISO 15552
Piston diameter
40 mm
Swivel bearing Ø
12 mm
Housing material
Aluminum
Screws material
Steel

Documents & Drawings