AVENTICS-1823391016

AVENTICS™ Double nipple 1823391016

Product Description

FPT-S-RDO-G014-G018

Specifications

Compressed air connection type
External thread
Port G
G 1/4
Compressed air connection type 2
External thread
Port D
G 1/8
Type
FPT-S-RDO
Working pressure min.
0 bar
Working pressure max
16 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Delivery unit
10 piece
Material
Brass
Seal material
Polyvinyl chloride

Documents & Drawings