AVENTICS-1821332053

AVENTICS™ Foot mounting, Series MS1 1821332053

Specifications

Version
to mount on cylinder PRA, TRB, CCI, KPZ, 167, CVI, ITS
For series
KPZ, CCI
Piston diameter
16 mm
Housing material
Steel
Screws material
Steel