AVENTICS-0830100438

AVENTICS™ Sensor, Series SN3 0830100438

Product Description

SN3-PW-M012-30

Specifications

Indirect mounting for series
PRA, PRE, CCI, KPZ, KHZ, FLT, GPC, CVI
Version
welding-proof
Type of contact
PNP
Nominal current, actuated state
≤ 10 mA
Quiescent current (without load)
≤ 5 mA
Protection class
IP67, IP65
Min. ambient temperature
-25 °C
Max. ambient temperature
70 °C
Voltage drop U at Imax
≤ 1,8 V
Max. DC switching current
0.2 A
Max. switching frequency
20 Hz
Switching point precision
±0,1 mT
LED status display
Yellow
Electrical connection 2, type
Plug
Electrical connection 2, thread size
M12
Electrical connection 2, number of poles
3-pin
Short circuit resistance
short circuit resistant, Protected against polarity reversal
Shock resistance
30 g / 11 ms
Vibration resistance
55 Hz, 1 mm
Housing material
Polyamide

Features

  • Type of contact: PNP
  • Variant: welding-proof