AVENTICS™ Pilot valve 0493833502

Product Description

15MM-IP65 24VDC DIN 43650 CPL

Specifications

Activation
Electrically
Working pressure min.
0 bar
Working pressure max
10 bar
DC operating voltage
24 V
Manual override
without detent
Pilot valve width
15 mm
Power consumption DC
2 W
Power consumption
Low power consumption
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Medium
Compressed air
Protection class with connection
IP65
LED status display
Green
Duty cycle
100 %
Weight
0.04 kg