No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
AVENTICS-1827020057

AVENTICS™ Sensor mounting, Series CB1 1827020057

Product Description

CB1-TRB-050-063-RB1

Specifications

For series
TRB
Cylinders Ø min.
50 mm
Cylinders Ø max.
63 mm
Housing material
Aluminum
Weight
0.035 kg

Features

  • Installation of sensors on various cylinder series

Documents & Drawings