AVENTICS-P-HF02-LG

AVENTICS™ Series HF02-LG Valve systems

Product Description

The AVENTICS Series HF02-LG extends the product family of universal valve systems with a high flow rate of up to 1400 l/min.

B10

Products

Search
1-10 of 20 results for Products
:
AVENTICS™ 5/2-directional valve, Series HF02-LG 0820056001
Activation
Electrically
Flow (L/M)
1400 l/min
Valve Function
5/2
Max Working Pressure
10 bar
availability
Activation
Flow (L/M)
Valve Function
Max Working Pressure
availability
Electrically
1400 l/min
5/2
10 bar
QuickShip
AVENTICS™ 5/2-directional valve, Series HF02-LG 0820056002
Activation
Electrically
Flow (L/M)
1400 l/min
Valve Function
5/2
Max Working Pressure
10 bar
availability
Activation
Flow (L/M)
Valve Function
Max Working Pressure
availability
Electrically
1400 l/min
5/2
10 bar
QuickShip
AVENTICS™ 5/2-directional valve, Series HF02-LG 0820056051
Activation
Electrically
Flow (L/M)
1400 l/min
Valve Function
5/2
Max Working Pressure
10 bar
availability
Activation
Flow (L/M)
Valve Function
Max Working Pressure
availability
Electrically
1400 l/min
5/2
10 bar
QuickShip
AVENTICS™ 5/2-directional valve, Series HF02-LG 0820056052
Activation
Electrically
Flow (L/M)
1400 l/min
Valve Function
5/2
Max Working Pressure
10 bar
availability
Activation
Flow (L/M)
Valve Function
Max Working Pressure
availability
Electrically
1400 l/min
5/2
10 bar
QuickShip
AVENTICS™ 2x3/2-directional valve, Series HF02-LG 0820056101
Activation
Electrically
Flow (L/M)
1400 l/min
Valve Function
NC/NC
Max Working Pressure
10 bar
availability
Activation
Flow (L/M)
Valve Function
Max Working Pressure
availability
Electrically
1400 l/min
NC/NC
10 bar
QuickShip
AVENTICS™ 2x3/2-directional valve, Series HF02-LG 0820056102
Activation
Electrically
Flow (L/M)
1400 l/min
Valve Function
NC/NC
Max Working Pressure
10 bar
availability
Activation
Flow (L/M)
Valve Function
Max Working Pressure
availability
Electrically
1400 l/min
NC/NC
10 bar
QuickShip
AVENTICS™ 2x3/2-directional valve, Series HF02-LG 0820056201
Activation
Electrically
Flow (L/M)
1400 l/min
Valve Function
NO/NO
Max Working Pressure
10 bar
availability
Activation
Flow (L/M)
Valve Function
Max Working Pressure
availability
Electrically
1400 l/min
NO/NO
10 bar
QuickShip
AVENTICS™ 2x3/2-directional valve, Series HF02-LG 0820056202
Activation
Electrically
Flow (L/M)
1400 l/min
Valve Function
NO/NO
Max Working Pressure
10 bar
availability
Activation
Flow (L/M)
Valve Function
Max Working Pressure
availability
Electrically
1400 l/min
NO/NO
10 bar
AVENTICS™ 2x3/2-directional valve, Series HF02-LG 0820056301
Activation
Electrically
Flow (L/M)
1400 l/min
Valve Function
NC/NO
Max Working Pressure
10 bar
availability
Activation
Flow (L/M)
Valve Function
Max Working Pressure
availability
Electrically
1400 l/min
NC/NO
10 bar
QuickShip
AVENTICS™ 2x3/2-directional valve, Series HF02-LG 0820056302
Activation
Electrically
Flow (L/M)
1400 l/min
Valve Function
NC/NO
Max Working Pressure
10 bar
availability
Activation
Flow (L/M)
Valve Function
Max Working Pressure
availability
Electrically
1400 l/min
NC/NO
10 bar

Features

  • Modular design with up to 32 valves and 32 coils
  • High flow rate with up to 1,400 l/min
  • Pilot valve with 0.35 W per coil
  • Optimized weight due to plastic baseplates
  • Direct mounting on assembly system profiles
  • High connectivity through Multipol or Fieldbus connection

Parts & Accessories

Search
1-10 of 98 results for Parts & Accessories
:

Documents & Drawings