No image available
No image available
Your request is being processed.
AVENTICS-P-CD02-AL

AVENTICS™ Series CD02-AL Standardized valve systems (ISO 15407-1)

Product Description

The AVENTICS Series CD02-AL complies with ISO 15407-1. The piloted controlled valves with a flow rate of up to 650 l/min consist of a robust aluminium body and are available with an individual connection plate as well as a valve system.

Products

Search
1-10 of 129 results for Products
:

Features

  • Standardized valve system with size of 18 mm
  • High flexibility and functionality
  • Easy and flexible custom specific configurations via online configurator
  • A combination with Series CD01-PA possible

Parts & Accessories

Search
1-10 of 47 results for Parts & Accessories
:
AVENTICS™ 3/2-directional valve, Series DO16, 8 mm 0820048001
Electrical Connection 2
ISO 15217, form C
Flow (L/M)
25 l/min
Industry
Industrial
Operating Voltage
230 V AC
availability
Electrical Connection 2
Flow (L/M)
Industry
Operating Voltage
availability
ISO 15217, form C
25 l/min
Industrial
230 V AC
QuickShip
AVENTICS™ 3/2-directional valve, Series DO16, 8 mm 0820048002
Electrical Connection 2
ISO 15217, form C
Flow (L/M)
25 l/min
Industry
Industrial
Operating Voltage
24 V DC
availability
Electrical Connection 2
Flow (L/M)
Industry
Operating Voltage
availability
ISO 15217, form C
25 l/min
Industrial
24 V DC
QuickShip
AVENTICS™ 3/2-directional valve, Series DO16, 8 mm 0820048004
Electrical Connection 2
ISO 15217, form C
Flow (L/M)
25 l/min
Industry
Industrial
Operating Voltage
24 V AC
availability
Electrical Connection 2
Flow (L/M)
Industry
Operating Voltage
availability
ISO 15217, form C
25 l/min
Industrial
24 V AC
QuickShip
AVENTICS™ 3/2-directional valve, Series DO16, 8 mm 0820048005
Electrical Connection 2
ISO 15217, form C
Flow (L/M)
25 l/min
Industry
Industrial
Operating Voltage
110 V AC
availability
Electrical Connection 2
Flow (L/M)
Industry
Operating Voltage
availability
ISO 15217, form C
25 l/min
Industrial
110 V AC
QuickShip
AVENTICS™ 3/2-directional valve, Series DO16, 8 mm 0820048025
Electrical Connection 2
ISO 15217, form C
Flow (L/M)
25 l/min
Industry
Industrial
Operating Voltage
230 V AC
availability
Electrical Connection 2
Flow (L/M)
Industry
Operating Voltage
availability
ISO 15217, form C
25 l/min
Industrial
230 V AC
AVENTICS™ 3/2-directional valve, Series DO16, 8 mm 0820048026
Electrical Connection 2
ISO 15217, form C
Flow (L/M)
25 l/min
Industry
Industrial
Operating Voltage
24 V DC
availability
Electrical Connection 2
Flow (L/M)
Industry
Operating Voltage
availability
ISO 15217, form C
25 l/min
Industrial
24 V DC
QuickShip
AVENTICS™ 3/2-directional valve, Series DO16, 8 mm 0820048028
Electrical Connection 2
ISO 15217, form C
Flow (L/M)
25 l/min
Industry
Industrial
Operating Voltage
24 V AC
availability
Electrical Connection 2
Flow (L/M)
Industry
Operating Voltage
availability
ISO 15217, form C
25 l/min
Industrial
24 V AC
AVENTICS™ 3/2-directional valve, Series DO16, 8 mm 0820048029
Electrical Connection 2
ISO 15217, form C
Flow (L/M)
25 l/min
Industry
Industrial
Operating Voltage
110 V AC
availability
Electrical Connection 2
Flow (L/M)
Industry
Operating Voltage
availability
ISO 15217, form C
25 l/min
Industrial
110 V AC
AVENTICS™ 3/2-directional valve, Series DO16, 8 mm 0820048101
Electrical Connection 2
ISO 15217, form C
Flow (L/M)
16 l/min
Industry
Industrial
Operating Voltage
230 V AC
availability
Electrical Connection 2
Flow (L/M)
Industry
Operating Voltage
availability
ISO 15217, form C
16 l/min
Industrial
230 V AC
AVENTICS™ 3/2-directional valve, Series DO16, 8 mm 0820048102
Electrical Connection 2
ISO 15217, form C
Flow (L/M)
20 l/min
Industry
Industrial
Operating Voltage
24 V DC
availability
Electrical Connection 2
Flow (L/M)
Industry
Operating Voltage
availability
ISO 15217, form C
20 l/min
Industrial
24 V DC
QuickShip

Documents & Drawings