AVENTICS-P-AF2

AVENTICS™ AF2 Flow Sensors

Product Description

The AVENTICS Series AF2 are flow sensors that monitor air consumption in pneumatic systems, enabling rapid intervention in the event of leakage. The Series AF2 helps to optimize energy consumption, prevent machine downtime and cut costs.

Products

Search
1-10 of 36 results for Products
:
AVENTICS™ AF2 series flow rate sensor, tube version 652, IO-Link 8652AV004JA0000
Output Signal
PNP, NPN, push-pull, 1x IO-Link
Communication Protocol
IO-Link
Analog
Max. Flow Rate
1060 l/min
Max Ambient Temperature
60 °C
availability
5 Day
Output Signal
Communication Protocol
Max. Flow Rate
Max Ambient Temperature
availability
PNP, NPN, push-pull, 1x IO-Link
IO-Link
Analog
1060 l/min
60 °C
5 Day
QuickShip
AVENTICS™ AF2 series flow rate sensor, tube version 652, Ethernet 8652AV004JA0010
Output Signal
OPC UA, MQTT, Integrated web server
Communication Protocol
Ethernet
TCP/IP
OPC UA
MQTT
Max. Flow Rate
1060 l/min
Max Ambient Temperature
60 °C
availability
5 Day
Output Signal
Communication Protocol
Max. Flow Rate
Max Ambient Temperature
availability
OPC UA, MQTT, Integrated web server
Ethernet
TCP/IP
OPC UA
MQTT
1060 l/min
60 °C
5 Day
QuickShip
AVENTICS™ Series AF2 flow rate sensor, IO-Link, without mounting 8652AVBP4JA000N
Output Signal
PNP, NPN, push-pull, 1x IO-Link
Communication Protocol
IO-Link
Analog
Max. Flow Rate
1630 l/min
Max Ambient Temperature
50 °C
availability
Same Day
Output Signal
Communication Protocol
Max. Flow Rate
Max Ambient Temperature
availability
PNP, NPN, push-pull, 1x IO-Link
IO-Link
Analog
1630 l/min
50 °C
Same Day
QuickShip
AVENTICS™ AF2 series flow rate sensor, Ethernet, without mounting 8652AVBP4JA001N
Output Signal
OPC UA, MQTT, Integrated web server
Communication Protocol
Ethernet
TCP/IP
OPC UA
MQTT
Max. Flow Rate
1630 l/min
Max Ambient Temperature
50 °C
availability
Same Day
Output Signal
Communication Protocol
Max. Flow Rate
Max Ambient Temperature
availability
OPC UA, MQTT, Integrated web server
Ethernet
TCP/IP
OPC UA
MQTT
1630 l/min
50 °C
Same Day
QuickShip
AVENTICS™ AF2 series flow rate sensor, tube version 653 with connection tube, IO-Link 8653AV006JA0000
Output Signal
PNP, NPN, push-pull, 1x IO-Link
Communication Protocol
IO-Link
Analog
Max. Flow Rate
2945 l/min
Max Ambient Temperature
60 °C
availability
5 Day
Output Signal
Communication Protocol
Max. Flow Rate
Max Ambient Temperature
availability
PNP, NPN, push-pull, 1x IO-Link
IO-Link
Analog
2945 l/min
60 °C
5 Day
QuickShip
AVENTICS™ AF2 series flow rate sensor, tube version 653, Ethernet 8653AV006JA0010
Output Signal
OPC UA, MQTT, Integrated web server
Communication Protocol
TCP/IP
OPC UA
MQTT
Max. Flow Rate
2945 l/min
Max Ambient Temperature
60 °C
availability
Output Signal
Communication Protocol
Max. Flow Rate
Max Ambient Temperature
availability
OPC UA, MQTT, Integrated web server
TCP/IP
OPC UA
MQTT
2945 l/min
60 °C
QuickShip
AVENTICS™ Series AF2 flow rate sensor, IO-Link, without mounting 8653AVBP6JA000N
Output Signal
PNP/NPN/push-pull, switchable
Communication Protocol
IO-Link
Max. Flow Rate
4328 l/min
Max Ambient Temperature
50 °C
availability
Output Signal
Communication Protocol
Max. Flow Rate
Max Ambient Temperature
availability
PNP/NPN/push-pull, switchable
IO-Link
4328 l/min
50 °C
AVENTICS™ AF2 series flow rate sensor, Ethernet, without mounting 8653AVBP6JA001N
Output Signal
OPC UA, MQTT, Integrated web server
Communication Protocol
TCP/IP
OPC UA
MQTT
Max. Flow Rate
4328 l/min
Max Ambient Temperature
50 °C
availability
Output Signal
Communication Protocol
Max. Flow Rate
Max Ambient Temperature
availability
OPC UA, MQTT, Integrated web server
TCP/IP
OPC UA
MQTT
4328 l/min
50 °C
AVENTICS™ AF2 series flow rate sensor, tube version 652, IO-Link G652AV004JA0000
Output Signal
PNP, NPN, push-pull, 1x IO-Link
Communication Protocol
IO-Link
Analog
Max. Flow Rate
1060 l/min
Max Ambient Temperature
60 °C
availability
5 Day
Output Signal
Communication Protocol
Max. Flow Rate
Max Ambient Temperature
availability
PNP, NPN, push-pull, 1x IO-Link
IO-Link
Analog
1060 l/min
60 °C
5 Day
AVENTICS™ AF2 series flow rate sensor, tube version 652, Ethernet G652AV004JA0010
Output Signal
OPC UA, MQTT, Integrated web server
Communication Protocol
Ethernet
TCP/IP
OPC UA
MQTT
Max. Flow Rate
1060 l/min
Max Ambient Temperature
60 °C
availability
5 Day
Output Signal
Communication Protocol
Max. Flow Rate
Max Ambient Temperature
availability
OPC UA, MQTT, Integrated web server
Ethernet
TCP/IP
OPC UA
MQTT
1060 l/min
60 °C
5 Day

Specifications

Pressure range
0 … to 16 bar / 0 … to 232 PSI
Port Sizes
3/8", 1/2", 1", 1.5" 2"
Flow Range
3/8" size: 5 to 1.060*/1.590 l/min ** / 0.18 to 37*/56 CFM**
1/2" size: 8 to 1.630*/2.445 l/min ** / 0.28 to 58*/86 CFM**
1" size: 22 to 4.326*/6.490 l/min ** / 0.78 to 153*/229 CFM**
1.5" size: 38 to 7.540*/11.310 l/min** / 1.34 to 266* / 399 CFM**
2" size: 59 to 11.781*/17.672 l/min** / 2.08 to 416* / 624 CFM**
Communication
Industrial: IO-Link, 2x analog, 2x switching, 1x frequency, 1x pulse output (configurable)
Ethernet: WebServer / OPC UA / MQTT
Measurement precision
+/-3% of the measured value +0.3% of the measurement range final value*
+/-8% of the measured value + 1% of the measurement range final value**
For 1,5" and 2" sized versions:
+/-6% of measured value +0,6% …*
+/-8% of measured value +0,8% ...**
Repeatability
± 1.5% of the measured value
Temperature range
-20 to 60 °C / -4 to 140 °F
Operating voltage
For IO-Link: 17 to 30 V DC
For Ethernet: PoE (IEEE802.3af) typ. 45 VDC
Protection class
IP65 and IP67 (EN 60529) with approved connection cable

* Standard measurement range
** Extended measurement range

Features

  • IIoT-enabled flow sensor
  • Suitable for standard applications
  • Easy to assemble and operate
  • Small size for optimal use of installation space
  • Coloured and rotatable OLED display
  • Measures flow, pressure and temperature
  • Easy integration into maintenance units or as a stand-alone version
  • Integrated data logger
  • Communication options: I/O-link and Ethernet

Parts & Accessories

Search
1-3 of 3 results for Parts & Accessories
:

Documents & Drawings