No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-2130 Switch - Vibrating Fork

Rosemount™ 2130 Level Switch - Vibrating Fork

Product Description

Rosemount 2130 Level Switch is developed for challenging applications, tough operating conditions and safety critical environments. Its robust construction and built-in powerful diagnostics will allow you to focus on the essential part - your plant. It is a plug-and-play device, which means that it is easy to install and does not require any advanced configuration or calibration. It is also virtually unaffected by process conditions, which makes its measurements extremely reliable. The Rosemount 2130 is SIL 2 certified for safety instrumented systems. It will make sure that you stay safe from overfill, while at the same time optimizing your tank usage.

Specifications

Operating Pressure
Full vacuum to 1450 psi (Full vacuum to 100 bar)
Operating Temperature
-94 to 500°F (-70 to 260°C)
Safety
SIL2 IEC 61508 certified
TÜV tested and WHG approved for overfill prevention
Diagnostics
Electronic self-checking and condition monitoring
Warranty
Up to five years

Features

  • Equipped with fork health monitoring, the device realizes if maintenance is needed
  • Magnetic test point makes proof testing of the Rosemount 2130 easy
  • Adjustable switching delay enables easy handling of turbulent or splashing conditions
  • Explosion-proof/flameproof, and intrinsically safe options available
  • Fast drip fork design gives a quicker response time, especially with viscous liquids

Documents & Drawings