No image available
No image available
Your request is being processed.
Rosemount-410VP-Four-Electrode Conductivity Sensor

Rosemount™ 410VP Four-Electrode Conductivity Sensor

Product Description

The Rosemount 410VP Four-Electrode Conductivity Sensor is primarily intended for the measurement of electrolytic conductivity in the pharmaceutical and food and beverage industries. The broad dynamic range of this conductivity sensor (1 - 14,000 uS/cm) makes it ideal for CIP applications. Other uses include monitoring eluents in chromatographic separations and detecting liquid interfaces.

Specifications

Measurement Range
1 uS/cm to 1400 mS/cm
Accuracy
within ±4% of the expected conductivity
Pressure Range
See Product Data Sheet for details.
Temperature Range
See Product Data Sheet for details.
Materials of Construction
Wetted Materials:
Electrodes: 316L stainless steel
Sensor Body: Unfilled PEEK; compliant with 21CFR177.2415
O-Ring (G 1 ¼ process connection only): EP; compliant with 21CFR177.2600
All wetted surfaces except electrodes have 16 micro inch (0.4 micrometer) Ra surface finish.

Features

  • Four-electrode design provides exceptional linearity between 1 uS/cm and 1400 mS/cm
  • No initial calibration requirements - factory-measured cell constant ensures out-of-the-box accuracy
  • Available in four sanitary process fittings
  • Sensor body and elastomers are compliant with 21CFR177
  • Steam sterilization (SIP) tolerant up to 284 °F (140 °C)

Documents & Drawings

Parts & Accessories

Search
1-2 of 2 results for Parts & Accessories
:
Compare