The SDU AC - A Series DIN Rail UPS System combines an industry leading compact design with a wide operation temperature range, enhanced communications and unique installation options. The SDU-A Series provides economical protection from damaging impulses and power interruptions. These units include easy to wire screw terminations for critical devices needing battery back-up such as computer based control systems.
Certifications
|
cRUus
CE |
Hertz
|
50 or 60 Hz
|
Input Voltage Range
|
120 V (+10%, -20%) or 230 V (+/- 15%)
|
Item Type
|
Made to Stock
|
availability
|
|
Certifications
|
cRUus
CE |
Hertz
|
50 or 60 Hz
|
Input Voltage Range
|
120 V (+10%, -20%) or 230 V (+/- 15%)
|
Item Type
|
Made to Order
|
availability
|
|
Certifications
|
cRUus
CE |
Hertz
|
50 or 60 Hz
|
Input Voltage Range
|
120 V (+10%, -20%) or 230 V (+/- 15%)
|
Item Type
|
Made to Stock
|
availability
|
|
Certifications
|
cRUus
CE |
Hertz
|
50 or 60 Hz
|
Input Voltage Range
|
120 V (+10%, -20%) or 230 V (+/- 15%)
|
Item Type
|
Made to Stock
|
availability
|
|
Certifications
|
cRUus
CE |
Hertz
|
50 or 60 Hz
|
Input Voltage Range
|
120 V (+10%, -20%) or 230 V (+/- 15%)
|
Item Type
|
Made to Order
|
availability
|
|
Certifications
|
cRUus
CE |
Hertz
|
50 or 60 Hz
|
Input Voltage Range
|
120 V (+10%, -20%) or 230 V (+/- 15%)
|
Item Type
|
Made to Stock
|
availability
|
|
Certifications
|
cRUus
CE |
Hertz
|
50 or 60 Hz
|
Input Voltage Range
|
120 V (+10%, -20%) or 230 V (+/- 15%)
|
Item Type
|
Made to Order
|
availability
|
|
By selecting a new country/region, product(s) may be unavailable and items in your shopping cart will be removed. Please contact us for assistance.