Appleton-P-PJ-Portable-Flood

Appleton™ ATX™ PJ Series Portable Floodlights

Product Description

ATX™ PJ Series Portable Floodlights are designed to illuminate industrial outdoor and indoor hazardous areas. These flameproof fixtures are ideal for use in Zones 1 and 2 and 21 and 22 in the oil and gas industry.

atex-certification
IECEx
iec-ex

Features

  • Typical applications include aircraft manufacturing and maintenance facilities, refineries, chemical and petrochemical plants and where the permanent mounting of a fixture is not practical
  • PK22S lamp holder for 55 or 70 W H3 halogen lamp
  • Operates in any position
  • Installed on cradle to allow horizontal and vertical adjustment
  • Connection via two terminals 1 x 2.5 mm² (0.002 x 0.004 in²)
  • Internal earth connection 1 x 2.5 mm² (0.002 x 0.004 in²)
  • External earth connection 1 x 4 mm² (0.002 x 0.006 in²)
  • One M20 threaded rear entry

Specifications

ATEX Certifications and Compliances
Zone 1 and 2 - 21 and 22; Ex II 2 GD; IP66; IK10
Specific Wattages
55 and 70 Watt H3 Halogen
Ambient Temperature
-40 °C to +55 °C (-40 °F to +131 °F)
Standard Materials and Finishes
Gray painted aluminum alloy body, handle and bezel with sealed toughened glass lens and a plastic covering on the carrying handle

Documents & Drawings