ASCO Numatics 80 Series Pressure Regulators

Product Description

The ASCO Numatics Series 80 is a family of precision regulator products that are incorporated in instrumentation and industrial applications where the user requires very accurate pressure control. The regulators are designed to constantly bleed or consume a small amount of supply air, and provide a high degree of repeatability. ASCO Numatics 80 Series pressure regulators are also extremely sensitive, compensating quickly for very small changes in output pressure. They are available in standard and high-relief versions. Applications include air gauging, gas mixing, web tensioning, roll loading, and air hoists.

Specifications

Pipe / Port Size
1/4 "; 3/8 "
Operating Environment
Indoor; Outdoor

Features

  • High-flow precision pressure regulators
  • Electro-pneumatic and miniature transducers
  • Ratio relay volume boosters (pilot-operated precision regulator)
  • Instrument air regulators