Asco-P-Mark 55

Numatics Mark 55 Series Directional Control Valves

Product Description

The Numatics Series Mark 55 valve line is designed for repeatable and reliable performance in harsh and challenging environments. The valve´s industry leading performance makes it ideal for high cycle-rate machine operations. The Mark 55 Series´ modular design permits easy configuration and is well suited for automotive, bottling, press room and stamping, and tire manufacturing applications.

Specifications

Valve Actuation
Pneumatic - Air Pilot, Solenoid - Air Pilot, Solenoid - Direct Acting
Pipe / Port Size
1/2 "; 3/8 "; 3/4 "
Port Type
G ISO228/1-G BSPP, NPTF
Function
4 way - 5/2, 4 way - 5/3, 4 way - 5/3 - Closed Center, 4 way - 5/3 - Pressure Center, 4 way - 5/3 - Open Center
Standards / Regulations
Class I Div 2, Class II Div 2, CSA, IP65
Operating Environment
Hazardous, Indoor, Outdoor, Washdown
Media
Air, Inert Gas, Vacuum

Features

  • Minimizes energy consumption via pressure regulators
  • Optimizes machine cycle rate via speed controls
  • Unit-to-base electrical plug permits instant valve replacement
  • Integral plug-in speed controls and pressure regulators are available
  • NEMA 4 / IP65 certifications allow operation in challenging environments

Documents & Drawings