Manufacturers of soil mixed with fertilizers often dose their products in fertilizer-filled dosing tanks. These tanks are typically filled with different varieties of soil, each with their own characteristics and properties. One common challenge operators face during production with all soil types is caking. Operators need a level measurement solution that offers reliable low-level detection, helps prevent buildup and caking, and can stand up to high mechanical exposure, heavy loads, and dusty environments.