Separators are essential to prevent liquid from entering compressors in refining processes, thereby avoiding expensive downtime from system upsets. These separators, also known as flash drums, break-out drums, or knock-out pots, handle hydrocarbons at high pressures and temperatures. The process is further complicated by changing viscosity and turbulence.
Rosemount™ level measurement solutions are designed for these demanding conditions. Our solutions feature Signal Quality Metrics to monitor signal strength and detect build-up, and Probe End Projection to increase measurement reliability. Our level transmitters also provide isolated measurement chambers and frequency monitoring for media build-up, along with remote proof-testing capabilities. These solutions enhance efficiency, safety, and overall performance in liquid and gas separator applications.
The Rosemount 5300 Level Transmitter is ideal for challenging measurements on liquids, slurries, and solids, offering state of the art reliability and safety features in level and interface applications. Rosemount 5300 offers several advantages such as easy installation, no need for calibration, and is unaffected by process conditions. Also, it is SIL 2 certified making it your first choice for safety applications. It has a robust construction and features powerful built-in diagnostics allowing you to focus on the essential part - your plant.
The Rosemount 9935 Level Bypass Chamber is an expertly engineered chamber optimized for externally mounting Rosemount process level instruments to a vessel, offering an enhanced complete level solution. Rosemount 9935 chambers are the result of more than 35 years of experience in designing and manufacturing chambers, also known as bridles or bypass chambers, in accordance with international codes. Global quality assured, they are designed to ASME B31.3 Process Piping Code, ASME B31.1 Power Piping Code is available.
The new Rosemount™ 2140 is the world's first wired HART® vibrating fork level detector for applications including overfill prevention, high and low level alarms, and pump protection. Providing reliable level detection of all liquids as well as sediments, the Rosemount 2140 offers greater ease-of-use and flexibility with smart diagnostics that continuously monitor electronic and mechanical device health, and a fully integrated remote proof-testing capability, helping to increase safety and efficiency of both plant and workers. The Rosemount 2140:SIS is certified to IEC 61508 (SIL 2) for safety-critical applications.