Water Towers are storage tanks that hold water that is ready to be distributed into the network. Usually, these tanks are elevated to ensure that hydrostatic pressure will force the water down and into the system. In periods of peak demand, water from water towers is used. The Rosemount 1208 Level and Flow Radar Transmitter ensures accurate and reliable level measurements regardless of ambient conditions. Its compact design allows it to be installed in limited-space applications, and its housing materials are approved for use in drinking water operations.