Level Measurement in Sludge Silos
Use sludge silos and tanks to its full capacity and avoid overfills with radar level sensors
After being dried, the sludge may be stored in silos for future applications, such as in agriculture or for use as construction material. The Rosemount 1208 Non-Contacting Radar Level Transmitter provides continuous and reliable measurement, thus helping to utilize silos to their full capacity without the risk of overfilling.