Flammable and toxic products are often transported by sea, rail or road. There is an increased risk of leakage or spillage when these products are loaded and offloaded. Careful attention must be given to avoid the accidental release and ignition of flammable gases and the release of toxic gases. It is important that these loading and offloading zones are monitored for both combustible and toxic gases. Rosemount™ gas monitoring and detection products can detect these gas leaks quickly, helping to keep people safe and prevent environmental impact. If combustible gas leaks do occur, Rosemount 975 Flame Detectors continuously provide ultra-fast flame detection. These flame detectors have a high immunity to false alarms, distinguishing between actual fires and false radiation sources like sunlight or lightning.