Emerson expands line of Micro Motion® ELITE series Coriolis flowmeters

ELITE_FAMILY

Emerson's Micro Motion ELITE flowmeters

High resolution photo








MEDIA CONTACTS:
Grace Capwell
Emerson Automation Solutions
+1 (512) 834-7214
[email protected]

A new compact and fully drainable design delivers precise measurement in an array of line sizes for tough applications


BOULDER, COLO (May 15, 2013) -- Emerson Process Management has added the Micro Motion ELITE CMFS sensor platform to its line of Coriolis flowmeters to deliver precise measurement to smaller line sizes (pipelines less than 2 inches or DN50). The new sensor platform expands the ELITE family of flowmeters, whose functionality, line size breadth, accuracy, and flexibility make them ideal for a wide range of real-world applications.

The new Micro Motion ELITE CMFS sensor platform features an optimum level of scalability and standardization. With nine distinct sensor sizes in three compact footprints, from 1 mm to 50 mm in nominal diameter lines sizes (1/12” to 2”), this meter delivers ±0.05% liquid flow mass and volume accuracy, ±0.25% gas accuracy and  ±0.0002 g/cc density accuracy for flow rates of 0.04 lb/min to 1,980 lb/min (1kg/h to 54,000kg/h).

The new ELITE CMFS platform features a compact, lightweight, and fully drainable design, optimized for measurement performance in the most critical and demanding applications. The meter offers high rangeability with a turndown ratio up to 30:1, and optimal performance with supreme stability and sensitivity. The robust meter design provides accurate measurements even in challenging fluid conditions such as changing densities, pressures, temperatures, or viscosities.  In addition, ELITE meters provide an ideal flow measurement platform for reliable, repeatable measurement in transient two-phase flow conditions. The new meters are virtually immune to pipeline vibration, changing process conditions, mounting or environmental effects.

The ELITE CMFS platform is designed to serve a wide range of applications including chemical injection, production blending, process gas solutions and batching operations in a variety of industries including chemical, oil and gas, food and beverage, life sciences and pharmaceutical industries along with integrators and skid builders. For corrosive and high pressure applications, the meters are available in Stainless Steel 316L and Nickel Alloy C22 construction and are rated to 6,000 psi (413 bar). For cryogenic and high temperature applications, the meter handles process temperatures from -240°C to 204°C (-400°F to +400°F). Optional 316L polished exteriors makes the meters ideal for sanitary, hygienic and offshore installations. 

The new ELITE CMFS meters are easily integrated into processes with a wide range of transmitter options featuring integral or remote mounting options. They also offer a wide range of protocols that include HART, Foundation fieldbus, Profibus PA, Profibus DP, Modbus, or EtherNet/IP. Emerson’s Micro Motion global ISO/IEC17025 network of calibration centers allows for precise meter calibration with measurement uncertainties of ±0.014%.

ELITE CMFS meters are available with Smart Meter Verification, which offers advanced diagnostics of meter health and performance, without removing the sensor from the line, and without interrupting the process.

For more information on the Micro Motion ELITE CMFS Coriolis flowmeter go to http://www.micromotion.com/elite-cmfs/

Media:
• Contacts: Emerson Global Media Contacts

Additional resources:
• Join the Emerson Exchange 365 Community
• Connect with Emerson via X Facebook LinkedIn YouTube

About Emerson 
Emerson (NYSE: EMR) is a global technology and software company providing innovative solutions for the world’s essential industries. Through its leading automation portfolio, including its majority stake in AspenTech, Emerson helps hybrid, process and discrete manufacturers optimize operations, protect personnel, reduce emissions and achieve their sustainability goals. For more information, visit Emerson.com.

Please enable JavaScript to use this website.