Topworx-P-7H

TopWorx™ GO™ Switch Model 7H

Product Description

The GO™ Switch Model 7H leverless limit switch differs from the 7G in that it has no conduit hub. Like the 7G, its solid stainless steel construction and global certifications make it the ideal choice for a variety of applications.

Features

  • Durable one-piece stainless steel construction withstands moisture, salt, corrosives, and abuse, SPDT form C contact arrangement
  • Heavy-duty SPDT contacts rated 4 amp/120VAC, 1 amp/ 24VDC, or .5amp/120 VDC
  • ATEX, flame proof certification (Model 7G SPDT)
  • UL, CSA, explosion-proof and general purpose certifications (Models 7G, 7H, 7I)
  • Hermetically sealed contacts enable wiring in Div. 1 areas with no seal-off required
  • One model does it all – AC, DC, N/O, N/C, high current or low current
  • Other than the GO® Switch Model 35, the only DPDT proximity switch in the world

Documents & Drawings